The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression to Male Pipe - 90°

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-10 of 16 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABC-12MP90 / G32104-1012 725002525 G32104-1012 10ABC-12MP90 1469X10X12 0.625 in 13/16-18 in 3/4-14 in
10ABC-6MP90 / G32104-1006 725002505 G32104-1006 10ABC-6MP90 1469X10X6 0.625 in 13/16-18 in 3/8-18 in
10ABC-8MP90 / G32104-1008 725002515 G32104-1008 10ABC-8MP90 1469X10 0.625 in 13/16-18 in 1/2-14 in
12ABC-12MP90 / G32104-1212 725015335 G32104-1212 12ABC-12MP90 0.75 in 1-18 in 3/4-14 in
12ABC-6MP90 / G32104-1206 725002535 G32104-1206 12ABC-6MP90 1469X12X6 0.75 in 1-18 in 3/8-18 in
12ABC-8MP90 / G32104-1208 725002545 G32104-1208 12ABC-8MP90 1469X12 0.75 in 1-18 in 1/2-14 in
4ABC-2MP90 / G32104-0402 725002405 G32104-0402 4ABC-2MP90 1469X4 0.25 in 7/16-24 in 1/8-27 in
4ABC-4MP90 / G32104-0404 725002415 G32104-0404 4ABC-4MP90 1469X4X4 0.25 in 7/16-24 in 1/4-18 in
4ABC-6MP90 / G32104-0406 725002425 G32104-0406 4ABC-6MP90 1469X4X6 0.25 in 7/16-24 in 3/8-18 in
6ABC-2MP90 / G32104-0602 725002435 G32104-0602 6ABC-2MP90 1469X6X2 0.375 in 17/32-24 in 1/8-27 in
1-10 of 16 Items