The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression to Male Pipe - 90° - Long

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-3 of 3 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
6ABC-2MP90L / G32106-0602 725002555 G32106-0602 6ABC-2MP90L 0.375 in 17/32-24 in 1/8-27 in
6ABC-4MP90L / G32106-0604 725002565 G32106-0604 6ABC-4MP90L 1469X6L 0.375 in 17/32-24 in 1/4-18 in
8ABC-6MP90L / G32106-0806 725002575 G32106-0806 8ABC-6MP90L 1469X8L 0.5 in 11/16-20 in 3/8-18 in
1-3 of 3 Items