Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.
Part # | G32102-0808 / 8ABC-8MP45 |
---|---|
Product # | 725002385 |
Description | G32102-0808 8ABC-8MP45 1480X8X8 |
UPC | 029769151495 |
A1 Outside Diameter (in) | 0.5 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.25 |