Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Brake Compression to Male Pipe - 45°

    G32102-0604 6ABC-4MP45 1480X6

    Product # 725002335

    Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

    • Easy to assemble, field serviceable fitting consisting of four component parts.
    • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements.
    • Temperature Range: -40°C to +93°C (-40°F to +200°F).
    • Working pressure: 150 PSI.
    • Material: 360 Brass.

    • Product Details
      Part # G32102-0604 / 6ABC-4MP45
      Product # 725002335
      Description G32102-0604 6ABC-4MP45 1480X6
      UPC 029769149966
      A1 Outside Diameter (in) 0.375