Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.
Part # | G32150-0806 / 8ABC-6FP |
---|---|
Product # | 725002805 |
Description | G32150-0806 8ABC-6FP 1466X8 |
UPC | 029769149287 |
A1 Outside Diameter (in) | 0.5 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.16 |