The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression to Female Pipe

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-10 of 10 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABC-6FP / G32150-1006 725015455 G32150-1006 10ABC-6FP 0.625 in 13/16-18 in 3/8-18 in
10ABC-8FP / G32150-1008 725015465 G32150-1008 10ABC-8FP 0.625 in 13/16-18 in 1/2-14 in
12ABC-8FP / G32150-1208 725002815 G32150-1208 12ABC-8FP 1466X12 0.75 in 1-18 in 1/2-14 in
4ABC-2FP / G32150-0402 725002765 G32150-0402 4ABC-2FP 1466X4 0.25 in 7/16-24 in 1/8-27 in
4ABC-4FP / G32150-0404 725015435 G32150-0404 4ABC-4FP 0.25 in 7/16-24 in 1/4-18 in
6ABC-2FP / G32150-0602 725002775 G32150-0602 6ABC-2FP 1466X6X2 0.375 in 17/32-24 in 1/8-27 in
6ABC-4FP / G32150-0604 725002785 G32150-0604 6ABC-4FP 1466X6 0.375 in 17/32-24 in 1/4-18 in
6ABC-6FP / G32150-0606 725002795 G32150-0606 6ABC-6FP 1466X6X6 0.375 in 17/32-24 in 3/8-18 in
8ABC-6FP / G32150-0806 725002805 G32150-0806 8ABC-6FP 1466X8 0.5 in 11/16-20 in 3/8-18 in
8ABC-8FP / G32150-0808 725015445 G32150-0808 8ABC-8FP 0.5 in 11/16-20 in 1/2-14 in
1-10 of 10 Items