The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression to Female Pipe - 90°

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-8 of 8 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABC-8FP90 / G32154-1008 725015505 G32154-1008 10ABC-8FP90 0.625 in 13/16-18 in 1/2-14 in
4ABC-2FP90 / G32154-0402 725002825 G32154-0402 4ABC-2FP90 1470X4 0.25 in 7/16-24 in 1/8-27 in
4ABC-4FP90 / G32154-0404 725015475 G32154-0404 4ABC-4FP90 0.25 in 7/16-24 in 1/4-18 in
6ABC-2FP90 / G32154-0602 725015485 G32154-0602 6ABC-2FP90 0.375 in 17/32-24 in 1/8-27 in
6ABC-4FP90 / G32154-0604 725002835 G32154-0604 6ABC-4FP90 1470X6 0.375 in 17/32-24 in 1/4-18 in
6ABC-6FP90 / G32154-0606 725002845 G32154-0606 6ABC-6FP90 1470X6X6 0.375 in 17/32-24 in 3/8-18 in
8ABC-6FP90 / G32154-0806 725002855 G32154-0806 8ABC-6FP90 1470X8 0.5 in 11/16-20 in 3/8-18 in
8ABC-8FP90 / G32154-0808 725015495 G32154-0808 8ABC-8FP90 0.5 in 11/16-20 in 1/2-14 in
1-8 of 8 Items