The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression Bulkhead Union

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-4 of 4 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABC-10ABC-BKHD / G32300-1010 725002965 G32300-1010 10ABC-10ABC-BKHD 1474X10 0.625 in 0.625 in 13/16-18 in 13/16-18 in
4ABC-4ABC-BKHD / G32300-0404 725002935 G32300-0404 4ABC-4ABC-BKHD 1474X4 0.25 in 0.25 in 7/16-24 in 7/16-24 in
6ABC-6ABC-BKHD / G32300-0606 725002945 G32300-0606 6ABC-6ABC-BKHD 1474X6 0.375 in 0.375 in 17/32-24 in 17/32-24 in
8ABC-8ABC-BKHD / G32300-0808 725002955 G32300-0808 8ABC-8ABC-BKHD 1474X8 0.5 in 0.5 in 11/16-20 in 11/16-20 in
1-4 of 4 Items