The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression Branch Tee to Male Pipe

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-10 of 11 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABC-10ABC-8MP / G32134-1008 725015425 G32134-1008 10ABC-10ABC-8MP 0.625 in 0.625 in 13/16-18 in 13/16-18 in
4ABC-4ABC-2MP / G32134-0402 725002675 G32134-0402 4ABC-4ABC-2MP 1472X4 0.25 in 0.25 in 7/16-24 in 7/16-24 in
4ABC-4ABC-4MP / G32134-0404 725015405 G32134-0404 4ABC-4ABC-4MP 0.25 in 0.25 in 7/16-24 in 7/16-24 in
6ABC-4ABC-4MP / G32136-0604 725002735 G32136-0604 6ABC-4ABC-4MP 1472X6X4X4 0.375 in 0.25 in 17/32-24 in 7/16-24 in
6ABC-6ABC-2MP / G32134-0602 725002685 G32134-0602 6ABC-6ABC-2MP 1472X6X6X2 0.375 in 0.375 in 17/32-24 in 17/32-24 in
6ABC-6ABC-4MP / G32134-0604 725002695 G32134-0604 6ABC-6ABC-4MP 1472X6 0.375 in 0.375 in 17/32-24 in 17/32-24 in
6ABC-6ABC-6MP / G32134-0606 725002705 G32134-0606 6ABC-6ABC-6MP 1472X6X6X6 0.375 in 0.375 in 17/32-24 in 17/32-24 in
8ABC-6ABC-6MP / G32136-0806 725002755 G32136-0806 8ABC-6ABC-6MP 1472X8X6X6 0.5 in 0.375 in 11/16-20 in 17/32-24 in
8ABC-8ABC-4MP / G32136-0804 725002745 G32136-0804 8ABC-8ABC-4MP 1472X8X8X4 0.5 in 0.5 in 11/16-20 in 11/16-20 in
8ABC-8ABC-6MP / G32134-0806 725002715 G32134-0806 8ABC-8ABC-6MP 1472X8 0.5 in 0.5 in 11/16-20 in 11/16-20 in
1-10 of 11 Items