The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression Branch Tee to Female Pipe

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-3 of 3 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABC-10ABC-4FP / G32160-1004 725002885 G32160-1004 10ABC-10ABC-4FP 1477X10X10X4 0.625 in 0.625 in 13/16-18 in 13/16-18 in
6ABC-6ABC-4FP / G32160-0604 725002865 G32160-0604 6ABC-6ABC-4FP 1477X6 0.375 in 0.375 in 17/32-24 in 17/32-24 in
8ABC-8ABC-4FP / G32160-0804 725002875 G32160-0804 8ABC-8ABC-4FP 0.5 in 0.5 in 11/16-20 in 11/16-20 in
1-3 of 3 Items