Power Crimp™ stems and ferrules are designed for use with your Gates hoses.
Part # | 80407 / 12-16FBO |
---|---|
Product # | 730559165 |
Description | 80407 12-16FBO |
UPC | 072053139921 |
B Tube Length (in) | 0.4688 |
B Tube Length (mm) | 11.908 |
A1 Outside Diameter (in) | 1.38 |
A1 Outside Diameter (mm) | 35.1 |
C Cutoff (in) | 1.04 |
C Cutoff (mm) | 26.41 |
L Length (in) | 2.752 |
L Length (mm) | 69.9 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 1.04 |
L (in) | 2.75 |
Outside Diameter (in) | 1.38 |
Outside Diameter (mm) | 35.1 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.19 |