It’s what’s inside the MegaCrimp coupling that makes it perform so well, the “C” insert. This “C” insert allows usage with different hose constructions and wall thicknesses. In addition, the C-insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one- and two-wire braid hoses and select Xpiral hoses. An additional bonus: MegaCrimp couplings are fully qualified for SAE, EN, and ISO performance.
| Part # | G25978-1010 / 10FQLH-10FFOR |
|---|---|
| Product # | 720907715 |
| Description: | G25978-1010 10FQLH-10FFOR |
| UPC | 770075681496 |
| H1 Stem Hex (in) | 1.18 |
| H1 Stem Hex (mm) | 30 |
| T1 Thread (in) | 1-14 |
| L Length (in) | 1.71 |
| L Length (mm) | 43.4 |
| Hose Inside Diameter (in) | 0.63 |
| Hose Inside Diameter (mm) | 15.9 |
| Inside Diameter (in) | 0.626 |
| Inside Diameter (mm) | 15.9 |
| L (in) | 1.71 |
| Material | Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.29 |