It’s what’s inside the MegaCrimp coupling that makes it perform so well, the “C” insert. This “C” insert allows usage with different hose constructions and wall thicknesses. In addition, the C-insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one- and two-wire braid hoses and select Xpiral hoses. An additional bonus: MegaCrimp couplings are fully qualified for SAE, EN, and ISO performance.
| Part # | G25974-1012 / 10FQLH-12MB |
|---|---|
| Product # | 720905215 |
| Description: | G25974-1012 10FQLH-12MB |
| UPC | 770075359159 |
| H1 Stem Hex (in) | 1.26 |
| H1 Stem Hex (mm) | 32 |
| T1 Thread (in) | 1 1/16-12 |
| T2 Thread (in) | 1.1/16" - 12 UN |
| L Length (in) | 1.89 |
| L Length (mm) | 48 |
| Hose Inside Diameter (in) | 0.63 |
| Hose Inside Diameter (mm) | 15.9 |
| Inside Diameter (in) | 0.626 |
| Inside Diameter (mm) | 15.9 |
| L (in) | 1.89 |
| Material | Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.42 |