It’s what’s inside the MegaCrimp coupling that makes it perform so well, the “C” insert. This “C” insert allows usage with different hose constructions and wall thicknesses. In addition, the C-insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one- and two-wire braid hoses and select Xpiral hoses. An additional bonus: MegaCrimp couplings are fully qualified for SAE, EN, and ISO performance.
| Part # | G25175-1216 / 12G-16FJX45S |
|---|---|
| Product # | 710346455 |
| Description: | G25175-1216 12G-16FJX45S |
| UPC | 5414465941160 |
| H2 Nut Hex (in) | 1.61 |
| H2 Nut Hex (mm) | 40.9 |
| T1 Thread (in) | 1.5/16" - 12 UN |
| T Drop (in) | 0.95 |
| C Cutoff (in) | 3.23 |
| C Cutoff (mm) | 82.1 |
| L Length (in) | 5.24 |
| L Length (mm) | 133.1 |
| Hose Inside Diameter (in) | 0.75 |
| Hose Inside Diameter (mm) | 19.1 |
| Inside Diameter (in) | 0.752 |
| Inside Diameter (mm) | 19.1 |
| C (in) | 3.23 |
| L (in) | 5.24 |
| Angle. | 45 |
| Material | Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 1.06 |