It’s what’s inside the MegaCrimp coupling that makes it perform so well, the “C” insert. This “C” insert allows usage with different hose constructions and wall thicknesses. In addition, the C-insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one- and two-wire braid hoses and select Xpiral hoses. An additional bonus: MegaCrimp couplings are fully qualified for SAE, EN, and ISO performance.
| Part # | G25165-0506X / 5G-6MJ XBULK |
|---|---|
| Product # | 71033611 |
| Description: | G25165-0506X 5G-6MJ XBULK |
| UPC | 5400608533774 |
| H1 Stem Hex (in) | 0.669 |
| H1 Stem Hex (mm) | 17 |
| T1 Thread (in) | 9/16" - 18 UNF |
| C Cutoff (in) | 1.161 |
| C Cutoff (mm) | 29.5 |
| L Length (in) | 2.26 |
| L Length (mm) | 57.4 |
| Hose Inside Diameter (in) | 0.311 |
| Hose Inside Diameter (mm) | 7.9 |
| Inside Diameter (in) | 0.311 |
| Inside Diameter (mm) | 7.9 |
| C (in) | 1.16 |
| L (in) | 2.26 |
| Material | Steel |
|---|
| Customer Pack | 300 |
|---|---|
| Weight (lbs.) | 0.16 |