M500 hose is recommended for pilot lines, grease lines and pressure return lines with 500 psi or less pressure applications.
Part # | 70752 / 10M500XREEL |
---|---|
Product # | 46578030 |
Description | 70752 10M500XREEL GATR |
UPC | 770075226376 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 4 |
Minimum Bend Radius (mm) | 101.6 |
Min. Burst Pressure (psi) | 500 |
Hose Inside Diameter (in). | 0.625 |
Hose Inside Diameter (mm) | 15.9 |
Hose Outside Diameter (in) | 0.93 |
Hose Outside Diameter (mm) | 23.6 |
Inside Diameter (in) | 0.625 |
Inside Diameter (mm) | 15.9 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 500 |
Outside Diameter (in) | 0.93 |
Outside Diameter (mm) | 23.6 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. GlobalSpiral™ Couplings [G20 Series] |
---|---|
Use | Transfer |
Color | Black |
---|---|
Cover | Nitrile/PVC - Type C2. Black. Standard. |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | Nitrile/PVC - Type C2 |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C |
Meets These Agency Specifications | MSHA 2G - Mine Safety & Health Admin. USA |
---|
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | Pilot lines, grease lines and pressure return lines, 500 psi or less pressure applications. |
Customer Pack | 220 |
---|---|
Weight (lbs.) | 0.34 |
Packaging | F |