Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All M500-MTF Wire Braid Hose - MegaTuff®

    70985 4M500-MTFXREEL

    Product # 46578039

    M500 hose is recommended for pilot lines, grease lines and pressure return lines with 500 psi or less pressure applications.

    • Recommended For: Pilot lines, grease lines and pressure return lines, 500 psi or less pressure applications.
    • For use with GlobalSpiral™ Couplings [G20 Series] and MegaCrimp™ Couplings [G25 Series].
    • XtraTuff™ hose lasts up to 25 times longer than standard hose.
    • MegaTuff™ hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 70985 / 4M500-MTFXREEL
      Product # 46578039
      Description 70985 4M500-MTFXREEL
      UPC 770075226468
      Continuous Operating Temperature Range -40°F to +212°F
      Minimum Bend Radius (in) 2
      Minimum Bend Radius (mm) 50.8
      Min. Burst Pressure (psi) 2000
      Hose Inside Diameter (in). 0.25
      Hose Inside Diameter (mm) 6.4
      Hose Outside Diameter (in) 0.48
      Hose Outside Diameter (mm) 12.2
      Temperature Range -40°F to +212°F (-40°C to +100°C)
      Working Pressure (psi) 500