Gates PRO™ Series IA3K, 3000 psi constant-pressure hydraulic hoses deliver performance and reliability. Engineered for less demanding hydraulics applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and ISO industry specifications.
Part # | 8IA3KXBALE / 8IA3KXBALE |
---|---|
Product # | 46574643 |
Description | 8IA3KXBALE |
UPC | 770075715788 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 3.5 |
Minimum Bend Radius (mm) | 88.9 |
Min. Burst Pressure (psi) | 3000 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.76 |
Hose Outside Diameter (mm) | 19.3 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 3000 |
Outside Diameter (in) | 0.76 |
Outside Diameter (mm) | 19.3 |
Coupling Recommendation | Pro Series Couplings. MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | Modified SBR. Black. Standard. |
Reinforcement | 1-braid, wire |
Tube | Nitrile. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | Modified SBR |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile |
Standard Industry Specification | ISO 18752, SAE 100R17 |
---|---|
Meets These Agency Specifications | ISO - International Standards Organization, SAE - Society of Automotive Engineers |
Recommended For | Medium-pressure hydraulics with low flexure/non-severe applications requiring the SAE 100R17 or ISO 18752 Class 210 Grade A specification for dimensions and performance. |
---|
Customer Pack | 2800 |
---|---|
Weight (lbs.) | 0.28 |
Packaging | R |