Field attachable couplings for Gates G2 and G2H hose.
Part # | G28180-1212 / 12C2AT-12RFJX90 |
---|---|
Product # | 723122805 |
Description | G28180-1212 12C2AT-12RFJX90 |
UPC | 072053143669 |
H1 Stem Hex (in) | 0.875 |
H1 Stem Hex (mm) | 22.23 |
H2 Nut Hex (in) | 1.25 |
H2 Nut Hex (mm) | 31.75 |
T Drop (in) | 1.819 |
C Cutoff (in) | 3.05 |
C Cutoff (mm) | 77.47 |
L Length (in) | 4.591 |
L Length (mm) | 116.6 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 3.05 |
L (in) | 4.59 |
Angle. | 90 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.94 |