Field attachable couplings for Gates G2 and G2H hose.
Part # | G28175-1212 / 12C2AT-12RFJX45 |
---|---|
Product # | 723122625 |
Description | G28175-1212 12C2AT-12RFJX45 |
UPC | 072053143607 |
H1 Stem Hex (in) | 0.875 |
H1 Stem Hex (mm) | 22.23 |
H2 Nut Hex (in) | 1.25 |
H2 Nut Hex (mm) | 31.75 |
T Drop (in) | 0.78 |
C Cutoff (in) | 3.16 |
C Cutoff (mm) | 80.26 |
L Length (in) | 4.701 |
L Length (mm) | 119.4 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 3.16 |
L (in) | 4.7 |
Angle. | 45 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.9 |