Field attachable couplings for Gates G2 and G2H hose.
Part # | G28234-1212 / 12C2AT-12RFFORX45S |
---|---|
Product # | 723114365 |
Description | G28234-1212 12C2AT-12RFFORX45S |
UPC | 072053982596 |
H1 Stem Hex (in) | 0.875 |
H1 Stem Hex (mm) | 22.23 |
H2 Nut Hex (in) | 1.25 |
H2 Nut Hex (mm) | 31.75 |
T Drop (in) | 0.831 |
C Cutoff (in) | 3.13 |
C Cutoff (mm) | 79.5 |
L Length (in) | 4.591 |
L Length (mm) | 116.6 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 3.05 |
L (in) | 4.59 |
Angle. | 45 |
Material | Steel |
---|
Notes | SAE J1453 O-Ring Face Seal. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.86 |