Field attachable couplings for Gates G1.
Part # | G27170-1212 / 12C1T-12RFJX |
---|---|
Product # | 723181221 |
Description | G27170-1212 12C1T-12RFJX |
UPC | 072053142860 |
H1 Stem Hex (in) | 1.125 |
H1 Stem Hex (mm) | 28.58 |
H2 Nut Hex (in) | 1.25 |
H2 Nut Hex (mm) | 31.75 |
C Cutoff (in) | 1.91 |
C Cutoff (mm) | 48.51 |
L Length (in) | 3.449 |
L Length (mm) | 87.6 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 1.91 |
L (in) | 3.45 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.75 |