Field attachable couplings for Gates G1.
Part # | G27165-1212 / 12C1T-12RMJ |
---|---|
Product # | 723122215 |
Description | G27165-1212 12C1T-12RMJ |
UPC | 072053142501 |
H1 Stem Hex (in) | 1.0625 |
H1 Stem Hex (mm) | 26.99 |
C Cutoff (in) | 1.98 |
C Cutoff (mm) | 50.29 |
L Length (in) | 3.52 |
L Length (mm) | 89.4 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 1.98 |
L (in) | 3.52 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.78 |