Gates Stainless Steel Couplings are ideal for use in corrosive conditions such as salt spray in marine operations, caustic chemicals in agriculture applications, frequent wash downs in food and beverage processing and other harsh environments.
| Part # | G17230-1010 / 10B-10FFORX-SS |
|---|---|
| Product # | 736203105 |
| Description: | G17230-1010 10B-10FFORX-SS |
| UPC | 770075456933 |
| H1 Stem Hex (in) | 0.95 |
| H1 Stem Hex (mm) | 24 |
| H2 Nut Hex (in) | 1.18 |
| H2 Nut Hex (mm) | 30 |
| T1 Thread (in) | 1-14 |
| C Cutoff (in) | 1.66 |
| C Cutoff (mm) | 42.2 |
| L Length (in) | 3.09 |
| L Length (mm) | 78.5 |
| Hose Inside Diameter (in) | 0.63 |
| Hose Inside Diameter (mm) | 15.9 |
| Inside Diameter (in) | 0.626 |
| Inside Diameter (mm) | 15.9 |
| C (in) | 1.66 |
| L (in) | 3.09 |
| Material | Stainless Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.32 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.