Power Crimp™ stems and ferrules are designed for use with your Gates hoses.
Part # | 80016X / 10-12MP XBULK |
---|---|
Product # | 73014914 |
Description | 80016X 10-12MPXBULK |
H1 Stem Hex (in) | 1.0625 |
H1 Stem Hex (mm) | 26.99 |
C Cutoff (in) | 1.506 |
C Cutoff (mm) | 38.25 |
L Length (in) | 2.941 |
L Length (mm) | 74.7 |
Weight (lbs.) |
---|