Field Attachable Type T couplings provide a solution when crimping is not available.
| Part # | G27170-0404 / 4C1T-4RFJX |
|---|---|
| Product # | 723181215 |
| Description: | G27170-0404 4C1T-4RFJX |
| UPC | 72053142808 |
| H1 Stem Hex (in) | 0.56 |
| H1 Stem Hex (mm) | 14.3 |
| H2 Nut Hex (in) | 0.56 |
| H2 Nut Hex (mm) | 14.3 |
| T1 Thread (in) | 7/16-20 |
| C Cutoff (in) | 1.46 |
| C Cutoff (mm) | 37.1 |
| L Length (in) | 2.47 |
| L Length (mm) | 62.7 |
| Hose Inside Diameter (in) | 0.25 |
| Hose Inside Diameter (mm) | 6.4 |
| Inside Diameter (in) | 0.252 |
| Inside Diameter (mm) | 6.4 |
| C (in) | 1.46 |
| L (in) | 2.47 |
| Material | Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.16 |