Field attachable couplings for Gates G1.
Part # | G27105-0606 / 6C1T-6RMPX |
---|---|
Product # | 723122455 |
Description | G27105-0606 6C1T-6RMPX |
UPC | 072053142563 |
H1 Stem Hex (in) | 0.625 |
H1 Stem Hex (mm) | 15.88 |
H2 Nut Hex (in) | 0.875 |
H2 Nut Hex (mm) | 22.23 |
C Cutoff (in) | 2.23 |
C Cutoff (mm) | 56.64 |
L Length (in) | 3.512 |
L Length (mm) | 89.2 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
Inside Diameter (in) | 0.374 |
Inside Diameter (mm) | 9.5 |
C (in) | 2.23 |
L (in) | 3.51 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.39 |