It’s what’s inside the MegaCrimp coupling that makes it perform so well, the “C” insert. This “C” insert allows usage with different hose constructions and wall thicknesses. In addition, the C-insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one- and two-wire braid hoses and select Xpiral hoses. An additional bonus: MegaCrimp couplings are fully qualified for SAE, EN, and ISO performance.
| Part # | G25170-0606 / 6G-6FJX |
|---|---|
| Product # | 710308145 |
| Description: | G25170-0606 6G-6FJX |
| UPC | 72053323054 |
| H1 Stem Hex (in) | 0.71 |
| H1 Stem Hex (mm) | 18 |
| H2 Nut Hex (in) | 0.75 |
| H2 Nut Hex (mm) | 19.1 |
| T1 Thread (in) | 9/16-18 |
| C Cutoff (in) | 1.29 |
| C Cutoff (mm) | 32.7 |
| L Length (in) | 2.42 |
| L Length (mm) | 61.5 |
| Hose Inside Diameter (in) | 0.37 |
| Hose Inside Diameter (mm) | 9.5 |
| Inside Diameter (in) | 0.374 |
| Inside Diameter (mm) | 9.5 |
| C (in) | 1.29 |
| L (in) | 2.42 |
| Material | Steel |
|---|
| Customer Pack | 5 |
|---|---|
| Weight (lbs.) | 0.19 |