Recommended for air brake hose, high temperature pressurized oil return lines and rotary oil/air compressor lines, engine and transmission coolant lines and lube oil lines. Not recommended for gasoline or diesel fuel applications.
| Part # | 70887 / 16TR500 XREEL |
|---|---|
| Product # | 46572231 |
| Description | 70887 16TR500XREEL |
| UPC | 072053741728 |
| Vacuum (In. Hg) | 30 |
| Continuous Operating Temperature Range | -40°F to +250°F |
| Minimum Bend Radius (in) | 4.5 |
| Minimum Bend Radius (mm) | 114.3 |
| Min. Burst Pressure (psi) | 500 |
| Hose Inside Diameter (in). | 1 |
| Hose Inside Diameter (mm) | 25.4 |
| Hose Outside Diameter (in) | 1.3 |
| Hose Outside Diameter (mm) | 33 |
| Inside Diameter (in) | 1 |
| Inside Diameter (mm) | 25.4 |
| Temperature Range | -40°F to +250°F (-40°C to +121°C) |
| Working Pressure (psi) | 500 |
| Length (m) | 46 |
| Outside Diameter (in) | 1.3 |
| Outside Diameter (mm) | 33 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
|---|---|
| Use | Fleet |
| Color | Black |
|---|---|
| Cover | Textile Braid Impregnated with Synthetic Rubber. Black |
| Reinforcement | 1-braid, wire |
| Tube | Nitrile - Type C; Black |
| Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
| Construction: Reinforcement | 1-braid, wire |
| Construction: Tube | Nitrile - Type C |
| Standard Industry Specification | SAE J1402 |
|---|---|
| Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers |
| Notes | DOT FMVSS 106-74. |
|---|---|
| Recommended For | Air brake hose, high temperature pressurized oil return lines and rotary oil/air compressor lines, engine and transmission coolant lines and lube oil lines. Meets or exceeds DOT FMVSS 106-74, SAE J1402 for air brake hose (-4, -6, -8, -10). Not recommended for gasoline or diesel fuel applications. |
| Customer Pack | 150 |
|---|---|
| Weight (lbs.) | 0.45 |
| Packaging | E |