RFS hose is recommended for low-pressure powder fire suppressant applications in mining, forestry and fire fighting equipment.
| Part # | H24100-04F / 4RFS XREEL |
|---|---|
| Product # | 46573314 |
| Description | H24100-04F 4RFSXREEL |
| UPC | 072053832983 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 4 |
| Minimum Bend Radius (mm) | 101.6 |
| Min. Burst Pressure (psi) | 2750 |
| Hose Inside Diameter (in). | 0.25 |
| Hose Inside Diameter (mm) | 6.4 |
| Hose Outside Diameter (in) | 0.53 |
| Hose Outside Diameter (mm) | 13.5 |
| Inside Diameter (in) | 0.25 |
| Inside Diameter (mm) | 6.4 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 2750 |
| Length (m) | 134 |
| Outside Diameter (in) | 0.53 |
| Outside Diameter (mm) | 13.5 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; Power Crimp™ Couplings |
|---|---|
| Use | Speialty |
| Color | Red |
|---|---|
| Cover | Modified Nitrile - Type C2. Red |
| Reinforcement | 1-braid, wire |
| Tube | Nitrile - Type C; Black; Oil Resistant |
| Construction: Cover | Modified Nitrile - Type C2 |
| Construction: Reinforcement | 1-braid, wire |
| Construction: Tube | Nitrile - Type C |
| Standard Industry Specification | SAE 100R1 |
|---|---|
| Meets These Agency Specifications | FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers |
| Notes | 100R1. Meets MSHA 2G. |
|---|---|
| Recommended For | Low-pressure powder fire suppressant applications in mining, forestry and firefighting equipment. The red cover is for easy visual identification in these applications. Meets performance requirements of SAE 100R1. |
| Customer Pack | 440 |
|---|---|
| Weight (lbs.) | 0.17 |
| Packaging | E |