RFS hose is recommended for low-pressure powder fire suppressant applications in mining, forestry and fire fighting equipment.
Part # | H24100-16F / 16RFS XREEL |
---|---|
Product # | 46572155 |
Description | H24100-16F 16RFSXREEL |
UPC | 072053983869 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 12 |
Minimum Bend Radius (mm) | 304.8 |
Min. Burst Pressure (psi) | 1000 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25.4 |
Hose Outside Diameter (in) | 1.41 |
Hose Outside Diameter (mm) | 35.8 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 1000 |
Length (m) | 50 |
Outside Diameter (in) | 1.41 |
Outside Diameter (mm) | 35.8 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; Power Crimp™ Couplings |
---|---|
Use | Speialty |
Color | Red |
---|---|
Cover | Modified Nitrile - Type C2. Red |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C; Black; Oil Resistant |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE 100R1 |
---|---|
Meets These Agency Specifications | FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers |
Notes | 100R1. Meets MSHA 2G. |
---|---|
Recommended For | Low-pressure powder fire suppressant applications in mining, forestry and firefighting equipment. The red cover is for easy visual identification in these applications. Meets performance requirements of SAE 100R1. |
Customer Pack | 165 |
---|---|
Weight (lbs.) | 0.64 |
Packaging | F |