MegaTech™ II hose is recommended for multi-purpose high-pressure, high temperature, air compressor lines, petroleum-base or phosphate ester hydraulic fluid supply lines.
| Part # | 70859 / 32ACP MEGATECH II XCTN |
|---|---|
| Product # | 46572485 |
| Description: | 70859 32ACP MEGATECHII |
| UPC | 072053655353 |
| Continuous Operating Temperature Range | -40°F to +300°F |
| Minimum Bend Radius (in) | 25 |
| Minimum Bend Radius (mm) | 635 |
| Min. Burst Pressure (psi) | 1300 |
| Hose Inside Diameter (in). | 2 |
| Hose Inside Diameter (mm) | 50.8 |
| Hose Outside Diameter (in) | 2.61 |
| Hose Outside Diameter (mm) | 66.3 |
| Inside Diameter (in) | 2 |
| Inside Diameter (mm) | 50.8 |
| Temperature Range | -40°F to +300°F (-40°C to +149°C) |
| Working Pressure (psi) | 1300 |
| Length (m) | 30 |
| Outside Diameter (in) | 2.61 |
| Outside Diameter (mm) | 66.3 |
| Coupling Recommendation | GlobalSpiral™ Plus Couplings [G22 Series]; Stainless Steel Spiral Couplings [G18 Series] |
|---|---|
| Use | Fleet |
| Color | Blue |
|---|---|
| Cover | Polyester Braid. Blue |
| Reinforcement | 2-braid, wire |
| Tube | CPE - Type J; Black; Oil Resistant |
| Construction: Cover | Polyester Braid |
| Construction: Reinforcement | 2-braid, wire |
| Construction: Tube | CPE - Type J |
| Standard Industry Specification | SAE 100R2 AT, SAE 100R2 S |
|---|---|
| Meets These Agency Specifications | SAE - Society of Automotive Engineers |
| Notes | 100R2 |
|---|---|
| Recommended For | Multi-purpose high-pressure, high-temperature, air compressor lines, petroleum-base or phosphate ester hydraulic fluid supply lines. Meets or exceeds the requirements of SAE 100R2 and SAE 100R2 Type S. |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 2.18 |
| Packaging | A |