MegaTech 250 TOC hose is recommended for high-temperature transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supplies.
Part # | 70891 / 4MEGATECH 250 XREEL |
---|---|
Product # | 46572339 |
Description | 70891 4MEGATECH 250XREEL |
UPC | 072053977707 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 1 |
Minimum Bend Radius (mm) | 25.4 |
Min. Burst Pressure (psi) | 250 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (in) | 0.52 |
Hose Outside Diameter (mm) | 13.2 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.4 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 250 |
Length (m) | 76 |
Outside Diameter (in) | 0.52 |
Outside Diameter (mm) | 13.2 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|---|
Use | Fleet |
Color | Black |
---|---|
Cover | Textile Braid Impregnated with Synthetic Rubber. Black |
Reinforcement | 1-braid, wire |
Tube | CPE - Type J; Black; Chemical, Temperature Resistant |
Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | CPE - Type J |
Notes | Phosphate Ester Fluids to +212°F. |
---|---|
Recommended For | High-temperature (+300°F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supplies. |
Customer Pack | 250 |
---|---|
Weight (lbs.) | 0.09 |
Packaging | F |