Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    MegaTech™ 250 High Temperature Hot Oil Hose - SAE J1405

    MegaTech 250 TOC hose is recommended for high-temperature transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supplies.

    • Recommended For: High-temperature (+300F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supplies.
    • For use with MegaCrimp™ Couplings [G25 Series].
    • 250 psi constant pressure for all ID's.

    Features and Benefits

    • MegaTech™ is True-Bore ID Gates Technical Spec 300°F tube stock with Textile braid cover.
    • MegaTech™ 250 has a black textile braid cover.
    • Very good resistance to weathering and ozone.
    • -4 to -20 validated with MegaCrimp™.
    • Working pressure: 1,7 MPa.
    • Design factor: 4:1.
    • Size: 1/4" to 1-1/4".
    • For water emulsions see Temperature Limits Table.