MegaTech™ G5TB hose is recommended for pressurized hot oil return lines and rotary oil lines.
| Part # | 85397 / 20MEGATECH G5TB X50FT |
|---|---|
| Product # | 46574076 |
| Description | 85397 20MEGATECHG5TBX50FT |
| UPC | 770075323624 |
| Continuous Operating Temperature Range | -40°F to +300°F |
| Minimum Bend Radius (in) | 8.5 |
| Minimum Bend Radius (mm) | 215.9 |
| Min. Burst Pressure (psi) | 1000 |
| Hose Inside Diameter (in). | 1.25 |
| Hose Inside Diameter (mm) | 31.8 |
| Hose Outside Diameter (in) | 1.7 |
| Hose Outside Diameter (mm) | 43.2 |
| Inside Diameter (in) | 1.25 |
| Inside Diameter (mm) | 31.8 |
| Temperature Range | -40°F to +300°F (-40°C to +149°C) |
| Working Pressure (psi) | 1000 |
| Length (m) | 15 |
| Outside Diameter (in) | 1.7 |
| Outside Diameter (mm) | 43.2 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
|---|---|
| Use | Fleet |
| Color | Blue |
|---|---|
| Cover | Textile Braid Impregnated with Synthetic Rubber. Blue |
| Reinforcement | 2-braid, wire |
| Tube | CPE - Type J; Black; Chemical, Temperature Resistant |
| Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
| Construction: Reinforcement | 2-braid, wire |
| Construction: Tube | CPE - Type J |
| Notes | Phosphate Ester Fluids to +212°F. |
|---|---|
| Recommended For | Pressurized hot oil return lines and rotary oil lines. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 50.6 |
| Packaging | T |