MegaTech™ 500 hose is recommended for air brake hose, pressurized hot oil return lines and rotary oil/air compressor lines. Not recommended for gasoline or diesel fuel applications.
Part # | 70854 / 24MEGATECH 500 XCTN |
---|---|
Product # | 46570204 |
Description | 70854 24MEGATECH500XCTN |
Vacuum (In. Hg) | 30 |
Minimum Bend Radius (in) | 15 |
Minimum Bend Radius (mm) | 381 |
Min. Burst Pressure (psi) | 500 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 500 |
Length (m) | 30 |
Outside Diameter (in) | 1.95 |
Outside Diameter (mm) | 49.5 |
Coupling Recommendation | GL Couplings [G43 Series]; GlobalSpiral™ Plus Couplings [G22 Series] |
---|
Color | Black |
---|---|
Cover | Textile Braid Impregnated with Synthetic Rubber. Black |
Reinforcement | 1-braid, wire |
Tube | CPE - Type J; Black; Chemical, Temperature Resistant |
Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | CPE - Type J |
Notes | Phosphate Ester Fluids to +212°F. |
---|
Weight (lbs.) |
---|