MegaTech™ 1000 High-Temp hose is recommended for air brake hose, pressurized hot oil return lines and rotary oil/air compressor lines. Not recommended for gasoline or diesel fuel applications.
Part # | 70888 / 12MEGATECH 1000 XREEL |
---|---|
Product # | 46572336 |
Description | 70888 12MEGATECH1000XREEL |
UPC | 072053977677 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 4.7 |
Minimum Bend Radius (mm) | 119.4 |
Min. Burst Pressure (psi) | 4000 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.15 |
Hose Outside Diameter (mm) | 29.2 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 1000 |
Length (m) | 61 |
Outside Diameter (in) | 1.15 |
Outside Diameter (mm) | 29.2 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|---|
Use | Fleet |
Color | Black |
---|---|
Cover | Textile Braid Impregnated with Synthetic Rubber. Black |
Reinforcement | 1-braid, wire |
Tube | CPE - Type J; Black; Chemical, Temperature Resistant |
Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | CPE - Type J |
Standard Industry Specification | SAE J1402 |
---|---|
Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers |
Notes | DOT FMVSS 106-74. Phosphate Ester Fluids to +212°F. |
---|---|
Recommended For | Air brake hose, pressurized hot oil return lines and rotary oil/air compressor lines. Meets the requirements of DOT FMVSS 106-74, SAE J1402, for Air Brake Hose (-4, -6, -8, -10). Not recommended for gasoline or diesel fuel applications. |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 0.4 |
Packaging | F |