M2T™ hose is recommended for high-pressure hydraulic oil line applications. It has smaller exterior dimensions and significantly tighter bend radius than competitive R16 hoses, making it easy to route and install in tight areas. M2T hose is compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids. Exceeds SAE 100R16, SAE 100R2, ISO 11237 2SC R16 and ISO 1436 2SN R2 working pressure, minimum bend radius requirements and performance requirements of EN 857 2SC and EN 853 2SN. M2T hose has smaller exterior dimensions and significantly tighter bend radius. Also available with XtraTuff™ or MegaTuff™ covers. XtraTuff hose lasts up to 25 times longer than standard hose. MegaTuff hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
| Part # | 70392 / 8M2T XREEL |
|---|---|
| Product # | 46571559 |
| Description: | 70392 8M2TXREEL |
| UPC | 72053318913 |
| Dynamic WP (Max.psi) (1) | 4300 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 2.8 |
| Minimum Bend Radius (mm) | 71.1 |
| Min. Burst Pressure (psi) | 17200 |
| Hose Inside Diameter (in). | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Hose Outside Diameter (in) | 0.82 |
| Hose Outside Diameter (mm) | 20.8 |
| Inside Diameter (in) | 0.5 |
| Inside Diameter (mm) | 12.7 |
| Working Pressure (psi) | 4300 |
| Length (m) | 101 |
| Outside Diameter (in) | 0.82 |
| Outside Diameter (mm) | 20.8 |
| Use | Wire Braid |
|---|
| Color | Black |
|---|---|
| Reinforcement | 2-braid, wire |
| Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | Nitrile, PVC Synthetic Rubber |
| Standard Industry Specification | EN 853 2SN, EN 857 2SC, ISO 11237 2SC R16, ISO 1436 2SC R16, ISO 1436 2SN R2, SAE 100R16, SAE 100R2 |
|---|---|
| Meets These Agency Specifications | ABS - American Bureau of Shipping, AS - Australian Standard, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, ISO - International Standards Organization, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
| Notes | 11237 2SC R16. 1436 2SN R2. 857 2SC. 853 2SN. 100R16. 100R2Meets MSHA 2G. |
|---|---|
| Recommended For | High-pressure hydraulic oil lines. Exceeds SAE 100R16, SAE 100R2, ISO 11237 2SC R16 and ISO 1436 2SN R2 requirements and performance requirements of EN 857 2SC and EN 853 2SN. M2T hose has smaller exterior dimensions and significantly tighter bend radius. |
| Customer Pack | 330 |
|---|---|
| Weight (lbs.) | 0.37 |
| Packaging | F |