J2AT hose is recommended for hydraulic jack applications. Meets Material Handling Institute specification IJ 100 for hydraulic hose and assemblies used with jacking systems. Up to 10,000 psi static pressure only.
| Part # | 70801 / 6J2AT XREEL |
|---|---|
| Product # | 46571404 |
| Description: | 70801 6J2ATXREEL |
| UPC | 5414465665653 |
| Dynamic WP (Max.psi) (1) | 10000 |
| Continuous Operating Temperature Range | -40°F to +120°F |
| Minimum Bend Radius (in) | 2.6 |
| Minimum Bend Radius (mm) | 65 |
| Min. Burst Pressure (psi) | 20000 |
| Hose Inside Diameter (in). | 0.74 |
| Hose Inside Diameter (mm) | 9.5 |
| Hose Outside Diameter (in) | 0.74 |
| Hose Outside Diameter (mm) | 18.8 |
| Inside Diameter (in) | 0.375 |
| Inside Diameter (mm) | 9.5 |
| Working Pressure (psi) | 10000 |
| Length (m) | 101 |
| Outside Diameter (in) | 0.74 |
| Outside Diameter (mm) | 18.8 |
| Use | Speialty |
|---|
| Color | Black |
|---|---|
| Reinforcement | 2-braid, wire |
| Tube | Nitrile - Type C; Black; Oil Resistant |
| Construction: Cover | Nitrile/PVC - Type C2 |
| Meets These Agency Specifications | FRAS - Fire Retardant Anti Static; Australia, IJS - Industrial Jack Specifications; USA, MSHA 2G - Mine Safety & Health Admin. USA |
|---|
| Notes | Material Handling Institute IJ100, hose/assemblies. Meets MSHA 2G. |
|---|---|
| Recommended For | Hydraulic jack applications. Meets Material Handling Institute specification IJ 100 for hydraulic hose and assemblies used with jacking systems. 10,000 Static Pressure Only. |
| Customer Pack | 330 |
|---|---|
| Weight (lbs.) | 0.38 |
| Packaging | F |