Gates PRO™ Series IA3K, 3000 psi constant-pressure hydraulic hoses deliver performance and reliability. Engineered for less demanding hydraulics applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and ISO industry specifications.
| Part # | 4IA3K XBALE |
|---|---|
| Product # | 46574641 |
| Description | 4IA3KXBALE |
| UPC | 770075715795 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 2 |
| Minimum Bend Radius (mm) | 50.8 |
| Min. Burst Pressure (psi) | 3000 |
| Hose Inside Diameter (in). | 0.25 |
| Hose Inside Diameter (mm) | 6.4 |
| Hose Outside Diameter (in) | 0.47 |
| Hose Outside Diameter (mm) | 11.9 |
| Inside Diameter (in) | 0.25 |
| Inside Diameter (mm) | 6.4 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 3000 |
| Length (m) | 2134 |
| Outside Diameter (in) | 0.47 |
| Outside Diameter (mm) | 11.9 |
| Coupling Recommendation | Pro Series Couplings; MegaCrimp® Couplings [G25 Series] |
|---|
| Color | Black |
|---|---|
| Cover | Modified SBR. Black |
| Reinforcement | 1-braid, wire |
| Tube | Nitrile; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | Modified SBR |
| Construction: Reinforcement | 1-braid, wire |
| Construction: Tube | Nitrile |
| Standard Industry Specification | ISO 18752, SAE 100R17 |
|---|---|
| Meets These Agency Specifications | ISO - International Standards Organization, SAE - Society of Automotive Engineers |
| Notes | 18752 Class 210 Grade A100R17. Meets MSHA 2G. |
|---|---|
| Recommended For | Medium-pressure hydraulics with low flexure/non-severe applications requiring the SAE 100R17 or ISO 18752 Class 210 Grade A specification for dimensions and performance. |
| Customer Pack | 7000 |
|---|---|
| Weight (lbs.) | 0.12 |
| Packaging | R |