Gates PRO™ Series IA3K, 3000 psi constant-pressure hydraulic hoses deliver performance and reliability. Engineered for less demanding hydraulics applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and ISO industry specifications.
| Part # | 6IA3K XREEL |
|---|---|
| Product # | 46574519 |
| Description: | 6IA3KXREEL |
| UPC | 770075645375 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 2.5 |
| Minimum Bend Radius (mm) | 63.5 |
| Min. Burst Pressure (psi) | 3 |
| Hose Inside Diameter (in). | 0.375 |
| Hose Inside Diameter (mm) | 9.5 |
| Hose Outside Diameter (in) | 0.63 |
| Hose Outside Diameter (mm) | 16 |
| Inside Diameter (in) | 0.375 |
| Inside Diameter (mm) | 9.5 |
| Working Pressure (psi) | 3000 |
| Length (m) | 101 |
| Outside Diameter (in) | 0.63 |
| Outside Diameter (mm) | 16 |
| Color | Black |
|---|---|
| Reinforcement | 1-braid, wire |
| Tube | Nitrile; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | Modified SBR |
| Standard Industry Specification | ISO 18752, SAE 100R17 |
|---|---|
| Meets These Agency Specifications | ISO - International Standards Organization, SAE - Society of Automotive Engineers |
| Notes | 18752 Class 210 Grade A100R17. Meets MSHA 2G. |
|---|---|
| Recommended For | Medium-pressure hydraulics with low flexure/non-severe applications requiring the SAE 100R17 or ISO 18752 Class 210 Grade A specification for dimensions and performance. |
| Customer Pack | 330 |
|---|---|
| Weight (lbs.) | 0.19 |
| Packaging | N |