Global M6K is recommended for high-pressure hydraulic applications. Easy to route and to install in extremely tight areas. Exceeds ISO 18752 Grade B. Recommended Couplings: MegaCrimp™ Couplings, Stainless Steel B Couplings.
| Part # | 70599 / 4M6K XREEL |
|---|---|
| Product # | 46572697 |
| Description: | 70599 4M6KXREEL |
| UPC | 72053882377 |
| Dynamic WP (Max.psi) (1) | 6000 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 2 |
| Minimum Bend Radius (mm) | 50.8 |
| Min. Burst Pressure (psi) | 24000 |
| Hose Inside Diameter (in). | 0.25 |
| Hose Inside Diameter (mm) | 6.4 |
| Hose Outside Diameter (in) | 0.58 |
| Hose Outside Diameter (mm) | 14.7 |
| Inside Diameter (in) | 0.25 |
| Inside Diameter (mm) | 6.4 |
| Working Pressure (psi) | 6000 |
| Length (m) | 134 |
| Outside Diameter (in) | 0.58 |
| Outside Diameter (mm) | 14.7 |
| Use | Wire Braid |
|---|
| Color | Black |
|---|---|
| Reinforcement | 2-braid, wire |
| Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | Nitrile/PVC - Type C2 |
| Meets These Agency Specifications | MSHA 2G - Mine Safety & Health Admin. USA |
|---|
| Notes | Meets MSHA 2G. |
|---|---|
| Recommended For | High-pressure hydraulic applications. Provides tighter than standard minimum bend radius and greater flexibility for easier plumbing. |
| Customer Pack | 440 |
|---|---|
| Weight (lbs.) | 0.26 |
| Packaging | E |