Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    M6K Wire Braid Hose - 420 Bar

    Global M6K is recommended for high-pressure hydraulic applications. Easy to route and to install in extremely tight areas. Exceeds ISO 18752 Grade B. Recommended Couplings: MegaCrimp™ Couplings, Stainless Steel B Couplings.

    • Compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids.
    • For use with MegaCrimp™ Couplings [G25 Series] and Stainless Steel Braid Couplings [G17 Series].
    • Provides bend radius up to 1/3 of the SAE specification and greater flexibility for easier routing.
    • Tested to 600,000 impulse cycles, 3 times the industry standard.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    All Parts

    Part # Product # Description Maximum Working Pressure (psi) Maximum Working Pressure (bar) Inside Diameter (in) Inside Diameter (mm) Outside Diameter (in) Outside Diameter (mm)

    Features and Benefits

    • Provides tighter than standard minimum bend radius and greater flexibility for easier plumbing.
    • 70% of EN 857 2SC and 50% of EN 853 2SN bend radius at rated working pressure.
    • Type approvals: DNV, GL, LR and BV.
    • Standards: Gates proprietary.
    • Validated with MegaCrimp™.
    • Working pressure: 42 MPa.
    • Cover: MSHA approved.
    • Temperature Range:
        • -40°C to +100°C
        • -40°F to +212°F
    • Design factor: 4:1.
    • Lightweight.
    • Size: 1/4".