Recommended for high-pressure hydraulic applications. Easy to route and to install in extremely tight areas. Meets or exceeds requirements of EN 857 2SC and ISO 18752 Grade B. Recommended Couplings: GlobalSpiral™ Couplings, MegaCrimp™ Couplings, Stainless Steel B Couplings (-4, -6, -8).
Part # | 85608 / 8M5K X50FT |
---|---|
Product # | 46574123 |
Description | 85608 8M5K X50FT |
UPC | 770075323822 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 3.5 |
Minimum Bend Radius (mm) | 88.9 |
Min. Burst Pressure (psi) | 5000 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.86 |
Hose Outside Diameter (mm) | 21.8 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 5000 |
Length (m) | 15 |
Outside Diameter (in) | 0.86 |
Outside Diameter (mm) | 21.8 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; GlobalSpiral™ Couplings [G20 Series]; Stainless Steel Braid Couplings [G17 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene) - Type C2. Black |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | Polychloroprene (Neoprene) - Type C2 |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | ISO 18752 |
---|---|
Meets These Agency Specifications | ABS - American Bureau of Shipping, AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA |
Notes | 18752 Grade BMeets MSHA 2G. |
---|---|
Recommended For | High-pressure hydraulic applications. Exceeds ISO 18752 Grade B. Provides tighter than standard minimum bend radius and greater flexibility for easier plumbing. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 21.0 |
Packaging | T |