Recommended for high-pressure hydraulic applications. Easy to route and to install in extremely tight areas. Meets or exceeds requirements of EN 857 2SC and ISO 18752 Grade B. Recommended Couplings: GlobalSpiral™ Couplings, MegaCrimp™ Couplings, Stainless Steel B Couplings (-4, -6, -8).
| Part # | 70329 / 8M5K-MTF XREEL |
|---|---|
| Product # | 46578014 |
| Description: | 70329 8M5K-MTFXREEL |
| UPC | 770075226994 |
| Dynamic WP (Max.psi) (1) | 5000 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 3.5 |
| Minimum Bend Radius (mm) | 88.9 |
| Min. Burst Pressure (psi) | 20000 |
| Hose Inside Diameter (in). | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Hose Outside Diameter (in) | 0.86 |
| Hose Outside Diameter (mm) | 21.8 |
| Inside Diameter (in) | 0.5 |
| Inside Diameter (mm) | 12.7 |
| Working Pressure (psi) | 5000 |
| Length (m) | 67 |
| Outside Diameter (in) | 0.86 |
| Outside Diameter (mm) | 21.8 |
| Use | Wire Braid |
|---|
| Color | Black |
|---|---|
| Reinforcement | 2-braid, wire |
| Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | MegaTuff |
| Standard Industry Specification | ISO 18752 |
|---|---|
| Meets These Agency Specifications | AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA |
| Notes | 18752 Grade BMeets MSHA 2G. |
|---|---|
| Recommended For | High-pressure hydraulic applications. Exceeds ISO 18752 Grade B. Provides tighter than standard minimum bend radius and greater flexibility for easier plumbing. |
| Customer Pack | 220 |
|---|---|
| Weight (lbs.) | 0.54 |
| Packaging | F |