Global M4KH High-Temp hose is recommended for high–pressure hydraulic applications at elevated temperatures. Exceeds ISO 18752 Grade C, SAE 100R19 and ISO 11237 R19. Allows for tighter minimum bend radius, increased working pressure and improved impulse cycles than industry standards. Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms.
| Part # | 85540 / 4M4KH X50FT | 
|---|---|
| Product # | 46574098 | 
| Description | 85540 4M4KHX 50FT | 
| UPC | 770075323891 | 
| Continuous Operating Temperature Range | -40°F to +250°F | 
| Minimum Bend Radius (in) | 2 | 
| Minimum Bend Radius (mm) | 50.8 | 
| Min. Burst Pressure (psi) | 4000 | 
| Hose Inside Diameter (in). | 0.25 | 
| Hose Inside Diameter (mm) | 6.4 | 
| Hose Outside Diameter (in) | 0.55 | 
| Hose Outside Diameter (mm) | 14 | 
| Inside Diameter (in) | 0.25 | 
| Inside Diameter (mm) | 6.4 | 
| Temperature Range | -40°F to +250°F (-40°C to +121°C) | 
| Working Pressure (psi) | 4000 | 
| Length (m) | 15 | 
| Outside Diameter (in) | 0.55 | 
| Outside Diameter (mm) | 14 | 
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series] | 
|---|---|
| Use | Wire Braid | 
| Color | Black | 
|---|---|
| Cover | Polychloroprene (Neoprene) - Type A. Black | 
| Reinforcement | 2-braid, wire | 
| Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol | 
| Construction: Cover | Polychloroprene (Neoprene) - Type A | 
| Construction: Reinforcement | 2-braid, wire | 
| Construction: Tube | Nitrile - Type C | 
| Standard Industry Specification | ISO 11237 R19, ISO 18752, SAE 100R19 | 
|---|---|
| Meets These Agency Specifications | ABS - American Bureau of Shipping, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard | 
| Notes | 18752 Grade C. 11237 R19. 100R19. Meets MSHA 2G. | 
|---|---|
| Recommended For | High-pressure hydraulic applications at elevated temperatures. Exceeds ISO 18752 Grade C, SAE 100R19 and ISO 11237 R19. Allows for tighter minimum bend radius, increased working pressure and improved impulse cycles than industry standards. Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms. | 
| Customer Pack | 1 | 
|---|---|
| Weight (lbs.) | 10.8 | 
| Packaging | T |