Recommended for high-pressure hydraulic oil line applications. Easy to route and to install in extremely tight areas. Exceeds ISO 18752 Grade B, SAE 100R17 and ISO11237 R17 working pressure, minimum bend radius requirements and performance requirements of EN 857 1SC. Recommended Couplings: MegaCrimp™ Couplings, GlobalSpiral™ Couplings, Power Crimp™ Couplings (-3), Stainless Steel B Couplings.
| Part # | 12M3K XBALE |
|---|---|
| Product # | 46575747 |
| Description | 12M3KXBALE |
| UPC | 072053649468 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 3.8 |
| Minimum Bend Radius (mm) | 96.5 |
| Min. Burst Pressure (psi) | 3250 |
| Hose Inside Diameter (in). | 0.75 |
| Hose Inside Diameter (mm) | 19.1 |
| Hose Outside Diameter (in) | 1.15 |
| Hose Outside Diameter (mm) | 29.2 |
| Inside Diameter (in) | 0.75 |
| Inside Diameter (mm) | 19.1 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 3250 |
| Length (m) | 381 |
| Outside Diameter (in) | 1.15 |
| Outside Diameter (mm) | 29.2 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; GlobalSpiral™ Couplings [G20 Series]; Stainless Steel Braid Couplings [G17 Series] |
|---|---|
| Use | Wire Braid |
| Color | Black |
|---|---|
| Cover | Nitrile/PVC - Type C2. Black |
| Reinforcement | 2-braid, wire |
| Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | Nitrile/PVC - Type C2 |
| Construction: Reinforcement | 2-braid, wire |
| Construction: Tube | Nitrile - Type C |
| Standard Industry Specification | EN 857 1SC, ISO 11237 R17, ISO 18752, SAE 100R17 |
|---|---|
| Meets These Agency Specifications | ABS - American Bureau of Shipping, AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
| Notes | 18752 Grade B. 11237 R17. 857 1SC. 100R17. Meets MSHA 2G. |
|---|---|
| Recommended For | High-pressure hydraulic oil lines. Exceeds ISO 18752 Grade B, SAE 100R17 and ISO 11237 R17 working pressure, minimum bend radius requirements and performance requirements of EN 857 1SC. M3K hose has smaller exterior dimensions and significantly tighter bend radius than other SAE 100R1 and 100R2 hose. |
| Customer Pack | 1250 |
|---|---|
| Weight (lbs.) | 0.66 |
| Packaging | R |