G2L PolarFlex™ is recommended for extremely low temperature high-pressure hydraulic oil line applications and is compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids.
Part # | 85734 / 8G2L X50FT |
---|---|
Product # | 46572477 |
Description | 85734 8G2L X50FT |
UPC | 072053515961 |
Continuous Operating Temperature Range | -70°F to +212°F |
Minimum Bend Radius (in) | 7 |
Minimum Bend Radius (mm) | 177.8 |
Min. Burst Pressure (psi) | 4000 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.86 |
Hose Outside Diameter (mm) | 21.8 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -70°F to +212°F (-57°C to +100°C) |
Working Pressure (psi) | 4000 |
Length (m) | 15 |
Outside Diameter (in) | 0.86 |
Outside Diameter (mm) | 21.8 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; GlobalSpiral™ Couplings [G20 Series]; Field Attachable Type T Couplings [G28 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | Chloroprene - Type A. Black |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | Chloroprene - Type A |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 853 2SN, ISO 1436 2SN R2, SAE 100R2 S |
---|---|
Meets These Agency Specifications | DIN - Deutsch Industry Norm; International, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, ISO - International Standards Organization, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers |
Notes | 1436 2SN R2853 2SN. 100R2. Mil-DTL-13531 Type II Class B. Meets MSHA 2G. |
---|---|
Recommended For | Low-temperature high-pressure hydraulic oil lines. Meets or exceeds the requirements of SAE 100R2, ISO 1436 2SN R2 and EN 853 2SN. Qualified to Mil-DTL-13531 Type II Class B. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 22.84 |
Packaging | T |