G2H hose is recommended for high-temperature, high-pressure hydraulic oil line applications.
| Part # | 86518 / 24G2H X50FT |
|---|---|
| Product # | 46570927 |
| Description: | 86518 24G2H X50FT |
| UPC | 72053225587 |
| Dynamic WP (Max.psi) (1) | 1300 |
| Continuous Operating Temperature Range | -40°F to +275°F |
| Minimum Bend Radius (in) | 20 |
| Minimum Bend Radius (mm) | 508 |
| Min. Burst Pressure (psi) | 5200 |
| Hose Inside Diameter (in). | 1.5 |
| Hose Inside Diameter (mm) | 38.1 |
| Hose Outside Diameter (in) | 2.11 |
| Hose Outside Diameter (mm) | 53.6 |
| Inside Diameter (in) | 1.5 |
| Inside Diameter (mm) | 38.1 |
| Working Pressure (psi) | 1300 |
| Length (m) | 15 |
| Outside Diameter (in) | 2.11 |
| Outside Diameter (mm) | 53.6 |
| Use | Wire Braid |
|---|
| Color | Black |
|---|---|
| Reinforcement | 2-braid, wire |
| Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
| Construction: Cover | CSM - Type M |
| Standard Industry Specification | EN 853 2SN, ISO 1436 2SN R2, SAE 100R2 AT |
|---|---|
| Meets These Agency Specifications | AS - Australian Standard, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, ISO - International Standards Organization, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
| Notes | 1436 2SN R2853 2SN. 100R2. Meets MSHA 2G. |
|---|---|
| Recommended For | High-temperature high-pressure hydraulic oil lines. Meets or exceeds the requirements of SAE 100R2, ISO 1436 2SN R2 and EN 853 2SN. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 90.06 |
| Packaging | T |