Global G1H hose is recommended for high-temperature, medium-pressure hydraulic oil line applications. Compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids and phosphate esters.
Part # | 70759 / 12G1H XREEL |
---|---|
Product # | 46572179 |
Description | 70759 12G1HXREEL GATR |
UPC | 770075153320 |
Continuous Operating Temperature Range | -40°F to +275°F |
Minimum Bend Radius (in) | 9.5 |
Minimum Bend Radius (mm) | 241.3 |
Min. Burst Pressure (psi) | 1250 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.1 |
Hose Outside Diameter (mm) | 27.9 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) |
Working Pressure (psi) | 1250 |
Length (m) | 67 |
Outside Diameter (in) | 1.1 |
Outside Diameter (mm) | 27.9 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series]; MegaCrimp® Couplings [G25 Series]; Stainless Steel Braid Couplings [G17 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | CSM - Type M. Black |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | CSM - Type M |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE 100R1 AT |
---|---|
Meets These Agency Specifications | DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | 100R1 Type AT 2003 Revision. Meets MSHA 2G. |
---|---|
Recommended For | High-temperature medium-pressure hydraulic oil lines. Meets or exceeds requirements of SAE 100R1 Type AT. |
Customer Pack | 220 |
---|---|
Weight (lbs.) | 0.44 |
Packaging | F |